(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Measurement Case BR Series

Measurement Case BR Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Metal case with carrying handle attached, suitable for equipment such as electronic measurement devices.
· By turning the front panel upward using the tilt stand, operability can be improved.
· With heat dissipation holes on the side of the case.
· With chassis.

Part Number

Configured Part Number is shown.

Part Number
BR-130S
BR-170S
Part NumberVolume DiscountDays to ShipDimension vertical H
(mm)
Dimension depth D
(mm)
Quote 130350
9 Day(s) or more 170420

Loading...

  1. 1

Basic Information

Dimension width W(mm) 293 Material Steel/aluminum Protection function (environmentally resistant) NA
Intermediate plate Without Circuit Board Installation Indoor Color/Exterior treatment Steel Green (body) / silver S (panel)
Material Details Steel (body / side member) / aluminum (front panel / rear panel / sub-panel / chassis)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)