(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We may not be able to supply the products manufactured in China temporarily since the Chinese government has restricted the supplier's operation due to CORONA VIRUS outbreak. We apologize for any inconvenience caused.

Measurement Case BA Series

Measurement Case BA Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Measurement Case BA Series
  • Measurement Case BA Series

[Features]
· This metal case is suitable for electronic measurement devices.
· Comes with handles which make it portable.
· With heat dissipation holes on the side of the case.

Part Number

Configured Part Number is shown.

Part Number
BA-120D
BA-160D
BA-200D
BA-250
BA-300
BA-350
Part NumberVolume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
6 Day(s) or more 120150210
6 Day(s) or more 160200280
8 Day(s) or more 200250350
6 Day(s) or more 250150140
6 Day(s) or more 300180160
8 Day(s) or more 350210200

Loading...

  1. 1

Basic Information

Material Steel/aluminum Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Dark blue green (cover) / Silver S (panel) Material Details Steel (chassis frame / carrying handle) / aluminum (top cover / bottom cover / panel / handle members)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)