(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Tilted Case SQ Series

Tilted Case SQ Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Metallic case for comparatively large electronic parts.
· Comes with a handle on the front.
· The front surface is slanted for increased visibility.
· With chassis.

Part Number

Configured Part Number is shown.

SQ-65

Part Number
SQ-65
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Basic Information

Dimension width W(mm) 650 Dimension vertical H(mm) 260 Dimension depth D(mm) 245
Material Steel Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Dark gray (body) / silver (panel) Material Details Steel (body / panel / chassis)

Please check the type/dimensions/specifications of the part SQ-65 in the Tilted Case SQ Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)