Module Case CF Series

Module Case CF Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· This metal case is suitable for a wide range of fields, such as electronic measurement devices.
· Comes with feet.

Part Number

Configured Part Number is shown.

Part Number
CF-105
CF-125
CF-145
CF-165
CF-185
Part NumberVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
9 Day(s) or more -10550110
9 Day(s) or more 1012560125
9 Day(s) or more 1014570140
9 Day(s) or more -16580155
9 Day(s) or more 1018590170

Loading...

  1. 1

Basic Information

Material Steel/aluminum Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Orange (cover) / cream (body) Material Details Steel (cover) / aluminum (body)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)