Handy Case UH Series

Handy Case UH Series

[Features]
· This metal case is suitable for a wide range of fields, such as electronic measurement devices.
· With heat dissipation holes on the side and bottom of the case.
· Includes a metal handle on top for carrying.

Part Number

Configured Part Number is shown.

Part Number
UH-18
UH-22
UH-26
Part NumberVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
8 Day(s) or more 10140180250
6 Day(s) or more -180220300
8 Day(s) or more 10220260350

Loading...

  1. 1

Basic Information

Material Steel/aluminum Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Dark gray (cover / bottom plate) / silver (front panel) Material Details Steel (cover / bottom plate / side members) / aluminum (front panel / rear panel / chassis plate)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)