(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:30 26/1/2020 to 4:00 (IST) 27/1/2020. We apologize for the inconvenience.

Handy Case UB Series

Handy Case UB Series

[Features]
· This metal case is suitable for a wide range of fields, such as electronic measurement devices.
· With heat dissipation holes on the side of the case.
· Includes a handle on top for carrying.

Part Number

Configured Part Number is shown.

Part Number
UB-11
UB-13
UB-15
Part NumberVolume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
6 Day(s) or more 110110230
6 Day(s) or more 130120250
6 Day(s) or more 150130270

Loading...

  1. 1

Basic Information

Material Steel/aluminum Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Black (cover / body / carrying handle / feet) Material Details Steel (cover) / aluminum (body)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)