Switch Case SW Series

Switch Case SW Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· This metal case is suitable for a wide range of fields, such as electronic measurement devices.
· This model has a broad width and short depth.

Part Number

Configured Part Number is shown.

Part Number
SW-3
SW-4
SW-5
Part NumberVolume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
6 Day(s) or more 300125
6 Day(s) or more 250100
6 Day(s) or more 20075

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 80 Material Steel/aluminum Protection function (environmentally resistant) NA
Intermediate plate Without Circuit Board Installation Indoor Color/Exterior treatment Black (body / rear panel) / light silver (front panel)
Material Details Steel (top cover / bottom cover / side members) / aluminum (panel / front sub-panel / chassis plate)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)