(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

Card Guide Mounting Double Frame RKP Series

Card Guide Mounting Double Frame RKP Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Accessory for Sub Rack RKU series.
· A frame to mount card guide 2 (RKP-□□□CG□2).
· Install this frame to the top, bottom, front and back inside the RKU series and attach the card guide to it. Can be used to store PCBs.
· Holes are drilled into the card guide at 6.35 mm (1/4") pitch to enable mounting.
· Use the sub H frame accessory attached to the left and right of the card rack to directly attach this frame to the RKU series.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RKP-43GWF

 
Part Number
RKP-43GWF
Part NumberVolume DiscountDays to ShipRoHS
9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Compatible product series name RKU Width(mm) 416.4 Height(mm) 10
Depth(mm) 26 Color/Exterior treatment B2 Alumite Primary materials Aluminum

Please check the type/dimensions/specifications of the part RKP-43GWF in the Card Guide Mounting Double Frame RKP Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)