(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

Card Guide II RKP Series

Card Guide II RKP Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Card Guide II RKP Series
  • Card Guide II RKP Series

[Features]
· Card guide ideal for Sub Rack card rack RKU/RKU2 series.
· Perforated, 1.5 mm thick aluminum plates and 1.6 mm thick steel plates can also be mounted.
· 1.6 mm thick PCB can be used.
· The material of the guide part is ABS or aluminum.
· The head end (RKP-2CHE) is an optional item only for the tip of the card guide.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RKP-044CGI2
RKP-044CGT2
RKP-046CGI2
RKP-046CGT2
RKP-050CGI2
RKP-050CGT2
RKP-052CGI2
RKP-052CGT2
RKP-054CGI2
RKP-054CGT2
RKP-055CGI2
RKP-055CGT2
RKP-056CGI2
RKP-056CGT2
RKP-075CGI2
RKP-075CGT2
RKP-077CGI2
RKP-077CGT2
RKP-095CGI2
RKP-095CGT2
RKP-115CGI2
RKP-115CGT2
RKP-135CGI2
RKP-135CGT2
RKP-155CGI2
RKP-155CGT2
Part NumberVolume DiscountDays to ShipRoHSDepth
(mm)
Color/Exterior treatment Primary materials
8 Day(s) or more 10120.9Dark olive gray (head-end) / light olive gray (guide)Polyamide 6 (head-end) / ABS (guide)
8 Day(s) or more 10120.9Dark olive gray (head-end) / B2 anodized (guide)Polyamide 6 (head-end) / aluminum (guide)
8 Day(s) or more 10127.4Dark olive gray (head-end) / light olive gray (guide)Polyamide 6 (head-end) / ABS (guide)
8 Day(s) or more 10127.4Dark olive gray (head-end) / B2 anodized (guide)Polyamide 6 (head-end) / aluminum (guide)
8 Day(s) or more -135.6Dark olive gray (head-end) / light olive gray (guide)Polyamide 6 (head-end) / ABS (guide)
8 Day(s) or more 10135.6Dark olive gray (head-end) / B2 anodized (guide)Polyamide 6 (head-end) / aluminum (guide)
8 Day(s) or more 10142.1Dark olive gray (head-end) / light olive gray (guide)Polyamide 6 (head-end) / ABS (guide)
8 Day(s) or more 10142.1Dark olive gray (head-end) / B2 anodized (guide)Polyamide 6 (head-end) / aluminum (guide)
8 Day(s) or more -146.3Dark olive gray (head-end) / light olive gray (guide)Polyamide 6 (head-end) / ABS (guide)
8 Day(s) or more 10146.3Dark olive gray (head-end) / B2 anodized (guide)Polyamide 6 (head-end) / aluminum (guide)
8 Day(s) or more 10148.4Dark olive gray (head-end) / light olive gray (guide)Polyamide 6 (head-end) / ABS (guide)
8 Day(s) or more 10148.4Dark olive gray (head-end) / B2 anodized (guide)Polyamide 6 (head-end) / aluminum (guide)
8 Day(s) or more 10152.8Dark olive gray (head-end) / light olive gray (guide)Polyamide 6 (head-end) / ABS (guide)
8 Day(s) or more 10152.8Dark olive gray (head-end) / B2 anodized (guide)Polyamide 6 (head-end) / aluminum (guide)
6 Day(s) or more -199.2Dark olive gray (head-end) / light olive gray (guide)Polyamide 6 (head-end) / ABS (guide)
8 Day(s) or more 10199.2Dark olive gray (head-end) / B2 anodized (guide)Polyamide 6 (head-end) / aluminum (guide)
8 Day(s) or more 10205.6Dark olive gray (head-end) / light olive gray (guide)Polyamide 6 (head-end) / ABS (guide)
8 Day(s) or more 10205.6Dark olive gray (head-end) / B2 anodized (guide)Polyamide 6 (head-end) / aluminum (guide)
8 Day(s) or more 10250Dark olive gray (head-end) / light olive gray (guide)Polyamide 6 (head-end) / ABS (guide)
8 Day(s) or more 10250Dark olive gray (head-end) / B2 anodized (guide)Polyamide 6 (head-end) / aluminum (guide)
8 Day(s) or more 10300.8Dark olive gray (head-end) / light olive gray (guide)Polyamide 6 (head-end) / ABS (guide)
8 Day(s) or more 10300.8Dark olive gray (head-end) / B2 anodized (guide)Polyamide 6 (head-end) / aluminum (guide)
8 Day(s) or more -351.6Dark olive gray (head-end) / light olive gray (guide)Polyamide 6 (head-end) / ABS (guide)
8 Day(s) or more 10351.6Dark olive gray (head-end) / B2 anodized (guide)Polyamide 6 (head-end) / aluminum (guide)
8 Day(s) or more 10402.4Dark olive gray (head-end) / light olive gray (guide)Polyamide 6 (head-end) / ABS (guide)
8 Day(s) or more 10402.4Dark olive gray (head-end) / B2 anodized (guide)Polyamide 6 (head-end) / aluminum (guide)

Loading...

  1. 1

Basic Information

Width(mm) 9 Height(mm) 7.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)