(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Molded Case TB-64

Molded Case TB-64

Click this image to zoom it.

Move the mouse over the image to zoom

  • Molded Case TB-64
  • Molded Case TB-64

[Specifications]
● Material: ABS
● Color: Black (TB-64-B) / Ivory (TB-64-IV)
● Accessories: 1 Mounting Screw Set, 4 Rubber Feet

Part Number

Configured Part Number is shown.

Part Number
TB-64-B
TB-64-IV
Part NumberVolume DiscountDays to ShipRoHSColor Accessory
11 Day(s) or more 10BlackMounting screw s1 set, 4 rubber feet
17 Day(s) or more 10IvoryMounting screw s1 set, 4 rubber feet

Loading...

  1. 1

Basic Information

Dimension width W(mm) 110 Dimension vertical H(mm) 45 Dimension depth D(mm) 180
Material Resin Intermediate plate Without Circuit Board Installation Indoor

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)