(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

[Industrial products]SDXC CARD (MLC)

[Industrial products]SDXC CARD (MLC)

Click this image to zoom it.

Move the mouse over the image to zoom

The industrial SDXC class 10 memory card is perfect for applications that require a stringent industrial performance.

[Features]
· Model for temperature extension needs [for Industrial spec options]
· ECC in-built functions (error correction code)/equipped with wear leveling algorithms
· Repetitive durability: 10,000 times· has import prevention switch
· CPRM function support· For speed class 10
· Supports data protection functions with voltage fluctuation detection
· High-quality MLC NAND flash chip use
· Supports copy protection
[Spec]
· Interface: SD 3.0 (SD 2.0 / 1.1 standards downward compatibility)
· Connector: SD /microSD connector
· Form factor: SD/SDHC/microSDHC Flash Card
· Flash type: MLC
· Maximum data transmission speed: Read 20MB/s, Write 20MB/s
· Operating voltage: 2.7V to 3.6V Power consumption: 0.72W
· Operating environmental temperature: -25°C to 85°C Storage temperature: -40°C to 85°C
· Humidity: 0% to 95%· Box size: 24 mm x 32 mm x 2.1 mm
· MTBF: 1,000,000 hrs

PDF

Part Number

Configured Part Number is shown.

TS64GSDXC10M

 
Part Number
TS64GSDXC10M
Part NumberVolume DiscountDays to ShipSize
(mm)
6 Day(s) or more W24xD32xH2.1

Loading...

  1. 1

Basic Information

Type SD card Capacity 64GB Memory card standard SDXC
SD speed class 10 Type Multiple Level Cell

Please check the type/dimensions/specifications of the part TS64GSDXC10M in the [Industrial products]SDXC CARD (MLC) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)