(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

[Industrial products]SDHC CARD (MLC)

[Industrial products]SDHC CARD (MLC)

Click this image to zoom it.

Move the mouse over the image to zoom

An industrial SDHC class 10 memory card is perfect for embedded computing, vehicle drive recorders, portable navigation systems and other compact industrial applications.

[Features]
· Model for temperature extension needs [industrial spec option]
· ECC in-built functions (error correction code) / wear-leveling algorithms
· repetitive connection durability: 10,000 times· with write protect switch
· CPRM function support· for speed class 10
· Protective function support with voltage fluctuation detector
· High-quality MLC NAND flash chip use
· Supports copy protection
[Spec]
· Interface: SD 3.0 (SD 2.0 / 1.1 standard downward compatibility)
· Connector: SD/microSD connector
· Form factor: SD/SDHC/microSDHC Flash Card
· Flash type: MLC
· Maximum data transmission speed: Read 20MB/s, Write 20MB/s
· Operating voltage: 2.7 V to 3.6 V· Power consumption: 0.72W
· Operating temperature: -25°C to 85°C· Storage temperature: -40°C to 85°C
· Humility: 0% to 95% Box size: 24 mm x 32 mm x 2.1 mm
· MTBF: 1,000,000 hrs

PDF

Part Number

Configured Part Number is shown.

TS16GSDHC10M

 
Part Number
TS16GSDHC10M
Part NumberVolume DiscountDays to ShipSize
(mm)
11 Day(s) or more W24xD32xH2.1

Loading...

  1. 1

Basic Information

Type SD card Capacity 16GB Memory card standard SDHC
SD speed class 10 Type Multiple Level Cell

Please check the type/dimensions/specifications of the part TS16GSDHC10M in the [Industrial products]SDHC CARD (MLC) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)