(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Cable Related Supplies | Color | Orange |
---|---|---|---|
Length(mm) | 567 | Maximum load when stowed(kg) | 30 |
JAN Code | 4992873049209 | Trusco Code | 494-2248 |
Specifications | Storable wires IV: 5.5 mm (300 m), VVF: 1.6 mm, 2.0 mm, 2.6 mm x 2 core・3 core (100 m) | Size(mm) | 567x480x267 |
Loading...
Type | Cable Related Supplies | Color | Orange |
---|---|---|---|
Length(mm) | 567 | Maximum load when stowed(kg) | 30 |
JAN Code | 4992873049209 | Trusco Code | 494-2248 |
Specifications | Storable wires IV: 5.5 mm (300 m), VVF: 1.6 mm, 2.0 mm, 2.6 mm x 2 core・3 core (100 m) | Size(mm) | 567x480x267 |
Loading...
Type | Cable Related Supplies | Color | Orange |
---|---|---|---|
Length(mm) | 567 | Maximum load when stowed(kg) | 30 |
JAN Code | 4992873049209 | Trusco Code | 494-2248 |
Specifications | Storable wires IV: 5.5 mm (300 m), VVF: 1.6 mm, 2.0 mm, 2.6 mm x 2 core・3 core (100 m) | Size(mm) | 567x480x267 |
[Features]
・ Easy to set because there are outlets on both sides
・ Stackable
・ It can be pulled out from the inside without breaking the vinyl
[Applications]
・ For storage of cables
Loading...
Type | Cable Related Supplies | Color | Orange |
---|---|---|---|
Length(mm) | 567 | Maximum load when stowed(kg) | 30 |
JAN Code | 4992873049209 | Trusco Code | 494-2248 |
Specifications | Storable wires IV: 5.5 mm (300 m), VVF: 1.6 mm, 2.0 mm, 2.6 mm x 2 core・3 core (100 m) | Size(mm) | 567x480x267 |
Loading...
Loading...
Loading...
Type | Cable Related Supplies | Color | Orange |
---|---|---|---|
Length(mm) | 567 | Maximum load when stowed(kg) | 30 |
JAN Code | 4992873049209 | Trusco Code | 494-2248 |
Specifications | Storable wires IV: 5.5 mm (300 m), VVF: 1.6 mm, 2.0 mm, 2.6 mm x 2 core・3 core (100 m) | Size(mm) | 567x480x267 |
Part Number |
---|
ISK-CR430 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 15,836.60 | 1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Type | Cable Related Supplies | Color | Orange | Length(mm) | 567 |
---|---|---|---|---|---|
Maximum load when stowed(kg) | 30 | JAN Code | 4992873049209 | Trusco Code | 494-2248 |
Specifications | Storable wires IV: 5.5 mm (300 m), VVF: 1.6 mm, 2.0 mm, 2.6 mm x 2 core・3 core (100 m) | Size(mm) | 567x480x267 |
Please check the type/dimensions/specifications of the part ISK-CR430 in the Wire Reel series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy