(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A cooler for outdoors (side mounted type).
Can be used with confidence throughout the year, even outdoors where temperature changes are severe.
[Features]
● Realizes a super low noise that enables its installation in residential areas.
● Heavy salt damage-resistant coating applied to the outer panel to ensure excellent environmental performance.
● High range of operable outside temperatures
[Functions]
● Refrigerant pressure abnormality alarm / temperature sensor abnormality alarm / in-panel temperature abnormality display
● Frost prevention function / overload protection device / setting memory function
[Product Lineup]
● KCD-05: Cooling capacity 430/480 W / noise 45dB
● KCD-10: Cooling capacity1000/1100 W / noise 40dB
● KCD-20: Cooling capacity 1800/2000 W / noise 45dB
Part Number |
---|
KCD-05-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cooling Capacity | Rated Voltage | Product No. | Power Supply (V) | Power consumption (50 Hz / 60 Hz) (W) | Operating current (50Hz / 60Hz) (A) | Start-Up Current (50 Hz / 60 Hz) (A) | Recommended earth leakage breaker capacity (A) | Cooling capacity (50 Hz / 60 Hz) (W) | Operating noise (50 Hz / 60 Hz) (dB(A)) | Amount of enclosed refrigerant (g) | Non-operating ambient temperature (°C) | Outer diameter dimensions (width x height x depth) (mm) | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 378,225.56 | 1 Piece(s) | 14 Day(s) or more | 430/480W | Single-Phase 100 V | 1 | Single-phase 100 | 280/320 | 3.3/3.2 | 8.5/8.0 | 5 | 430/480 | Hi mode: 48/48, Lo mode: 45/45 | 140 | -5 to 45 | 400x700x230 | Mounting nut (M6) x 6 |
Loading...
Type | Cooler | Mounting Method | Side Mounting | Mounting Method | Side Mount |
---|---|---|---|---|---|
Refrigerant | R-134a | Panel internal temperature setting range(°C) | 25–40 | Primary coating color | 0.5Y8/0.7 (beige) |
Unit waterproofing standard | JIS C 0920 protection grade Level 4 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy