(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cooler VAN COOL (side mounting) KCD for sealed panel (Part Number)

Cooler VAN COOL (side mounting) KCD for sealed panel

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cooler VAN COOL (side mounting) KCD for sealed panel
  • Cooler VAN COOL (side mounting) KCD for sealed panel
  • Cooler VAN COOL (side mounting) KCD for sealed panel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      378,226₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cooler for outdoors (side mounted type).
Can be used with confidence throughout the year, even outdoors where temperature changes are severe.

[Features]
● Realizes a super low noise that enables its installation in residential areas.
● Heavy salt damage-resistant coating applied to the outer panel to ensure excellent environmental performance.
● High range of operable outside temperatures
[Functions]
● Refrigerant pressure abnormality alarm / temperature sensor abnormality alarm / in-panel temperature abnormality display
● Frost prevention function / overload protection device / setting memory function
[Product Lineup]
● KCD-05: Cooling capacity 430/480 W / noise 45dB
● KCD-10: Cooling capacity1000/1100 W / noise 40dB
● KCD-20: Cooling capacity 1800/2000 W / noise 45dB

 
Part Number
KCD-05-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCooling Capacity Rated Voltage Product No. Power Supply
(V)
Power consumption (50 Hz / 60 Hz)
(W)
Operating current (50Hz / 60Hz)
(A)
Start-Up Current (50 Hz / 60 Hz)
(A)
Recommended earth leakage breaker capacity
(A)
Cooling capacity (50 Hz / 60 Hz)
(W)
Operating noise (50 Hz / 60 Hz)
(dB(A))
Amount of enclosed refrigerant
(g)
Non-operating ambient temperature
(°C)
Outer diameter dimensions (width x height x depth)
(mm)
Accessory

₹ 378,225.56

1 Piece(s) 14 Day(s) or more 430/480WSingle-Phase 200 V2Single-phase 200275/2751.7/1.44.5/4.05430/480Hi mode: 48/48, Lo mode: 45/45140-5 to 45400x700x230Mounting nut (M6) x 6

Loading...

  1. 1

Basic Information

Type Cooler Mounting Method Side Mounting Mounting Method Side Mount
Refrigerant R-134a Panel internal temperature setting range(°C) 25–40 Primary coating color 0.5Y8/0.7 (beige)
Unit waterproofing standard JIS C 0920 protection grade Level 4