(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
● Equipped with an evaporating function for the drain water, drastically reduces the volume of drain water discharge.
The drain discharge volume at 30°C and relative humidity 80% is 0 ml/h. (Actual measurement value at the time of factory shipment)
● Realizes high efficiency and space saving by employing a spine fin.
● High COP value (energy consumption efficiency) and excellent energy saving performance.
● Semi-embedded mounting is possible to secure space around the control panel. (KCS-07EB model)
(Using the optional bracket)
[Functions]
● Drain evaporation function / maintenance notification function / refrigerant pressure abnormality alarm
● Temperature sensor abnormality alarm / frost and freezing prevention function / overload protection function
[Product Lineup]
● KCS-03EB: Cooling capacity 240/260 W
● KCS-07EB: Cooling capacity 715/720 W
● KCS-30E: Cooling capacity 2400/2600 W
Part Number |
---|
KCS-03EB-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cooling Capacity | Rated Voltage | Product No. | Power Supply (V) | Power consumption (50 Hz / 60 Hz) (W) | Operating current (50Hz / 60Hz) (A) | Start-Up Current (50 Hz / 60 Hz) (A) | Recommended earth leakage breaker capacity (A) | Cooling capacity (50 Hz / 60 Hz) (W) | Operating noise (50 Hz / 60 Hz) (dB(A)) | Amount of enclosed refrigerant (g) | Non-operating ambient temperature (°C) | Outer diameter dimensions (width x height x depth) (mm) | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 213,445.27 | 1 Piece(s) | 14 Day(s) or more | 240/260W | Single-Phase 100 V | 1 | Single-phase 100 | 200/210 | 2.4/2.2 | 6.5/6.0 | 5 | 240/260 | 61/65 | 90 | 25–50 | 250x600x220 | Mounting bolts (M6 x 16L) x 4 pcs., drain hose (2 m), hose clamp |
Loading...
Type | Cooler | Mounting Method | Side Mounting | Mounting Method | Side Mount |
---|---|---|---|---|---|
Refrigerant | R-134a | Panel internal temperature setting range(°C) | 25–50 | Operating Humidity Range(%) | 85 or Less |
Primary coating color | 5Y7/1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy