(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
● Realizes high efficiency and space saving through use of a spine fin.
● High COP value (energy consumption efficiency) and excellent energy saving performance.
● An operation panel mobile kit that enables hand operation has been made an option.
[Functions]
● Maintenance notification function / refrigerant pressure abnormality alarm / temperature sensor abnormality alarm
● In-panel temperature abnormality display / frost prevention function / overload protection device / drain function
[Product Lineup]
● TC-04E: A compact design suitable for small freestanding boards that do not have a side mounting space.
● TC-10E: A cooler that can be used for connection boards that do not have a side mounting space.
● TC-20E: A high power cooler suitable for large freestanding boards and inverter boards that do not have a side mounting space.
[Cooling capacity]
● TC-04E: 350/400 W
● TC-10E: 900/1000 W
● TC-20E: 1800/2000 W
Part Number |
---|
TC-10E-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cooling Capacity | Rated Voltage | Product No. | Power Supply (V) | Power consumption (50 Hz / 60 Hz) (W) | Operating current (50Hz / 60Hz) (A) | Start-Up Current (50 Hz / 60 Hz) (A) | Recommended earth leakage breaker capacity (A) | Cooling capacity (50 Hz / 60 Hz) (W) | Operating noise (50 Hz / 60 Hz) (dB(A)) | Amount of enclosed refrigerant (g) | Outer diameter dimensions (width x height x depth) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 265,145.62 | 1 Piece(s) | 14 Day(s) or more | 900/1000W | Single-Phase 100 V | 3 | Single-phase 100 | 410/460 | 5.2/4.8 | 25/23 | 10 | 900/1000 | 59/61 | 260 | 400x390x590 |
Loading...
Type | Cooler | Mounting Method | Ceiling Mounting | Mounting Method | Ceiling mount |
---|---|---|---|---|---|
Refrigerant | R-134a | Panel internal temperature setting range(°C) | 25–50 | Non-operating ambient temperature(°C) | 20–50 |
Operating Humidity Range(%) | 85 or Less | Primary coating color | 5Y7/1 | Accessory | Mounting bolts (M6x12L) x 4 pcs., drain hose (3m) x 2 pcs., hose clamp x 2 pcs., L-shaped fittings x 4 pcs. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy