(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Sealed Board Cooler VAN COOL (Ceiling Mounted) TC (Part Number)

Sealed Board Cooler VAN COOL (Ceiling Mounted) TC

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Sealed Board Cooler VAN COOL (Ceiling Mounted) TC
  • Sealed Board Cooler VAN COOL (Ceiling Mounted) TC
  • Sealed Board Cooler VAN COOL (Ceiling Mounted) TC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      211,376₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
● Realizes high efficiency and space saving through use of a spine fin.
● High COP value (energy consumption efficiency) and excellent energy saving performance.
● An operation panel mobile kit that enables hand operation has been made an option.
[Functions]
● Maintenance notification function / refrigerant pressure abnormality alarm / temperature sensor abnormality alarm
● In-panel temperature abnormality display / frost prevention function / overload protection device / drain function
[Product Lineup]
● TC-04E: A compact design suitable for small freestanding boards that do not have a side mounting space.
● TC-10E: A cooler that can be used for connection boards that do not have a side mounting space.
● TC-20E: A high power cooler suitable for large freestanding boards and inverter boards that do not have a side mounting space.
[Cooling capacity]
● TC-04E: 350/400 W
● TC-10E: 900/1000 W
● TC-20E: 1800/2000 W

 
Part Number
TC-10E-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCooling Capacity Rated Voltage Product No. Power Supply
(V)
Power consumption (50 Hz / 60 Hz)
(W)
Operating current (50Hz / 60Hz)
(A)
Start-Up Current (50 Hz / 60 Hz)
(A)
Recommended earth leakage breaker capacity
(A)
Cooling capacity (50 Hz / 60 Hz)
(W)
Operating noise (50 Hz / 60 Hz)
(dB(A))
Amount of enclosed refrigerant
(g)
Outer diameter dimensions (width x height x depth)
(mm)

₹ 265,145.62

1 Piece(s) 14 Day(s) or more 900/1000WSingle-Phase 200 V4Single-phase 200410/4602.4/2.313/115900/100059/61260400x390x590

Loading...

  1. 1

Basic Information

Type Cooler Mounting Method Ceiling Mounting Mounting Method Ceiling mount
Refrigerant R-134a Panel internal temperature setting range(°C) 25–50 Non-operating ambient temperature(°C) 20–50
Operating Humidity Range(%) 85 or Less Primary coating color 5Y7/1 Accessory Mounting bolts (M6x12L) x 4 pcs., drain hose (3m) x 2 pcs., hose clamp x 2 pcs., L-shaped fittings x 4 pcs.