(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

VANCOOL Cooler For Sealed Enclosures (Side Surface Mounting) (Part Number)

VANCOOL Cooler For Sealed Enclosures (Side Surface Mounting)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      185,854₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
KC-□□ model
● Realizes high efficiency and space saving by employing a spine fin.
● High COP value (energy consumption efficiency) and excellent energy saving performance.
KCL-□□ model
● Employs a work environment-friendly side blowout and fan replacement has been made easier.
[Functions]
● Maintenance notification function / refrigerant pressure abnormality alarm / temperature sensor abnormality alarm
● In-panel temperature abnormality display / frost prevention function / overload protection device
[Product Lineup]
● KC-04EB: A compact cooler suitable for compact freestanding boards, etc.
● KC-09E: A cooler that can be used with a wide variety of control panels.
● KC-15E: A high power cooler suitable for large freestanding boards and inverter boards.
● KC-20E: A high power cooler suitable for large freestanding boards and inverter boards.
● KCL-08EB: Minimum length in the 800W class. (Manufacturer comparison)
[Cooling capacity]
● KC-04EB: 300/350 W / KC-09E: 750/900 W / KC-15E: 1280/1450 W
● KC-20EB: 1800/2000 W / KCL-08EB: 720/760 W

 
Part Number
KC-04EB-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCooling Capacity Rated Voltage Product No. Power Supply
(V)
Power consumption (50 Hz / 60 Hz)
(W)
Operating current (50Hz / 60Hz)
(A)
Start-Up Current (50 Hz / 60 Hz)
(A)
Recommended earth leakage breaker capacity
(A)
Cooling capacity (50 Hz / 60 Hz)
(W)
Operating noise (50 Hz / 60 Hz)
(dB(A))
Amount of enclosed refrigerant
(g)
Panel internal temperature setting range
(°C)
Non-operating ambient temperature
(°C)
Outer diameter dimensions (width x height x depth)
(mm)
Accessory

₹ 185,853.76

1 Piece(s) 14 Day(s) or more 300/350WSingle-Phase 100 V1Single-phase 100250/2853.1/3.07.5/7.05300/35059/6411525–5020–50300x540x180Mounting bolts (M6 x 16L) x 4, drain hose (2 m), hose clamp

Loading...

  1. 1

Basic Information

Type Cooler Mounting Method Side Mounting Mounting Method Side Mount
Refrigerant R-134a Operating Humidity Range(%) 85 or Less Primary coating color 5Y7/1