(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Measures grounding voltage and grounding resistance.
· The grounding voltage measurement function provides both "three-wire type" precision measurement and "two-wire type" simple measurement.
· Choose from x1, x10 and x100 measurement ranges.
· LED for confirming correct installation.
· Backlight (scale illumination) for measuring in dimly lit places.
Rated measurement voltage(V/M Ω) | 12/120/1200 | Grounding resistance(Ω) | 12/120/1200 | Ground potential(V) | 30 |
---|---|---|---|---|---|
Minimum Display(mΩ) | 0–30 | Degree of protection for enclosure | IP4X | Dimensions (width × depth × height)(mm) | 112x50x160 |
JAN Code | 4983621110067 | Trusco Code | 494-9811 | Note | Power supply: Four AA batteries (sold separately) |
Please check the type/dimensions/specifications of the part ET-01U in the Analog ground resistance meter series.