(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Overall Length(mm) | 270 | Applicable crimp terminals (for connection terminals)(mm²) | 0.75, 1.25, 2.0 |
---|---|---|---|
JAN Code | 4906274800406 | Trusco Code | 152-6928 |
Loading...
Overall Length(mm) | 270 | Applicable crimp terminals (for connection terminals)(mm²) | 0.75, 1.25, 2.0 |
---|---|---|---|
JAN Code | 4906274800406 | Trusco Code | 152-6928 |
Loading...
Overall Length(mm) | 270 | Applicable crimp terminals (for connection terminals)(mm²) | 0.75, 1.25, 2.0 |
---|---|---|---|
JAN Code | 4906274800406 | Trusco Code | 152-6928 |
[Features]
• Simultaneously crimping of wire core and coating parts or wires.
[Application]
• This chain-shaped crimping (connection) is useful for terminal crimping.
Loading...
Overall Length(mm) | 270 | Applicable crimp terminals (for connection terminals)(mm²) | 0.75, 1.25, 2.0 |
---|---|---|---|
JAN Code | 4906274800406 | Trusco Code | 152-6928 |
Loading...
Loading...
Loading...
Overall Length(mm) | 270 | Applicable crimp terminals (for connection terminals)(mm²) | 0.75, 1.25, 2.0 |
---|---|---|---|
JAN Code | 4906274800406 | Trusco Code | 152-6928 |
Overall Length(mm) | 270 | Applicable crimp terminals (for connection terminals)(mm²) | 0.75, 1.25, 2.0 | JAN Code | 4906274800406 |
---|---|---|---|---|---|
Trusco Code | 152-6928 |
Please check the type/dimensions/specifications of the part F-200 in the Manual One-Handed Crimp Tool (for Connection Terminals) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy