(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Right-Angle Through Hole Type - PS Series

Right-Angle Through Hole Type - PS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      552₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
▪ MIL standard PS connector is adapted to MIL-C-83503 of US military standard.
· Because the number of cores is assorted across a broad range of choices and pitch is small at 2.54 mm, it is used widely in computers and FA equipment.
· Pressure welding method that simplifies hard-wiring.

 
Part Number
PS-40PE-D4LT1-SM1E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 552.18

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Connector Shape Square shape Number Of Pins 40 Allowable Current(A) 1
Special Notes 2.54 mm pitch Trusco Code 418-1492

Please check the type/dimensions/specifications of the part PS-40PE-D4LT1-SM1E in the Right-Angle Through Hole Type - PS Series series.

X
whatsapp-qr whatsapp-icon