(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SELFIT cable ties with metal sensor detection【100 Pieces Per Package】 (Part Number)

SELFIT cable ties with metal sensor detection
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      659₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Materials mixed with metal powder, so it can be detected by metal sensors.
- A conspicuous blue color. Suited for contamination-free environments like food/drink, chemical, and cosmetics factories.
[Use]
- For cable bundling in food/drink, chemical, and cosmetics factories.

Part Number
DET.11.2127R
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Thickness
(mm)
Tensile Strength
(N)
Minimum Binding Radius
(mm)
Operating Temperature Range
(°C)
JAN Code Trusco Code

₹ 5,223.47

1 Pack(s)

100 Pieces Per Package

8 Day(s) or more 1103804.51.42705-25 to 658014748306029766-8694

Loading...

  1. 1

Basic Information

Color Blue Specification environment For Indoor Use Note REACH supported

Please check the type/dimensions/specifications of the part DET.11.2127R in the SELFIT cable ties with metal sensor detection series.

Product variants

Part Number
DET.11.2102R
DET.11.2110R
DET.11.2123R
DET.11.2124R
DET.11.2140R
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Thickness
(mm)
Tensile Strength
(N)
Minimum Binding Radius
(mm)
Operating Temperature Range
(°C)
JAN Code Trusco Code

₹ 658.65

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 241002.51.11002-40 to 858014748306463766-8651

₹ 1,346.80

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 361403.51.161903-40 to 858014748305992766-8660

₹ 2,441.71

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 512004.51.42703-40 to 858014748306005766-8678

₹ 3,041.89

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 682504.51.42705-5 – 858014748306845766-8686

₹ 3,560.33

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 762804.51.42705-5 – 858014748306012766-8716