(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cable tie " SELFIT" (Weatherproof Type)【50-100 Pieces Per Package】 (Part Number)

Cable tie " SELFIT" (Weatherproof Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      140₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- High-quality cable ties suitable for outdoor bundling.
[Use]
- For retaining and bundling wires and cables.

Part Number
SEL.UVV2.441R
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Thickness
(mm)
Tensile Strength
(N)
Minimum Binding Radius
(mm)
Operating Temperature Range
(°C)
JAN Code Trusco Code

₹ 4,158.20

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 2207507.51.9665032-15 to 1008014748306999767-1997

Loading...

  1. 1

Basic Information

Color Black Specification environment Outdoor Use Note REACH, EN62275 supported.

Please check the type/dimensions/specifications of the part SEL.UVV2.441R in the Cable tie " SELFIT" (Weatherproof Type) series.

Product variants

Part Number
SEL.UVV2.154R
SEL.UVV2.202R
SEL.UVV2.203R
SEL.UVV2.447R
SEL.UVV2.450R
SEL.UVV2.451R
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Thickness
(mm)
Tensile Strength
(N)
Minimum Binding Radius
(mm)
Operating Temperature Range
(°C)
JAN Code Trusco Code

₹ 6,955.09

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 28092092.0580040-15 to 1008014748307613767-1661

₹ 140.01

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 241002.51.081102-25 to 1008014748306371767-1709

₹ 238.49

100 Pieces Per Package

1 Pack(s) 6 Day(s) or more 351352.51.171102-25 to 1008014748306388767-1717

₹ 1,425.73

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10136061.634505-15 to 1008014748307569767-2004

₹ 1,952.58

50 Pieces Per Package

1 Pack(s) 5 Day(s) or more 6225012.51.98120010-15 to 1008014748307644767-2012

₹ 2,953.36

50 Pieces Per Package

1 Pack(s) 6 Day(s) or more 14050012.51.98120010-15 to 1008014748306821767-2021