(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
- High-quality cable ties suitable for outdoor bundling.
[Use]
- For retaining and bundling wires and cables.
Part Number |
---|
SEL.UVV2.202R |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Band Diameter (mm) | Overall Length (mm) | Width (mm) | Thickness (mm) | Tensile Strength (N) | Minimum Binding Radius (mm) | Operating Temperature Range (°C) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 140.01 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 24 | 100 | 2.5 | 1.08 | 110 | 2 | -25 to 100 | 8014748306371 | 767-1709 |
Loading...
Color | Black | Specification environment | Outdoor Use | Note | REACH, EN62275 supported. |
---|
Please check the type/dimensions/specifications of the part SEL.UVV2.202R in the Cable tie " SELFIT" (Weatherproof Type) series.
Part Number |
---|
SEL.UVV2.143R |
SEL.UVV2.144R |
SEL.UVV2.154R |
SEL.UVV2.203R |
SEL.UVV2.204R |
SEL.UVV2.205R |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Band Diameter (mm) | Overall Length (mm) | Width (mm) | Thickness (mm) | Tensile Strength (N) | Minimum Binding Radius (mm) | Operating Temperature Range (°C) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,826.47 | 100 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 235 | 780 | 9 | 2.04 | 800 | 20 | -15 to 100 | 8014748306272 | 767-1644 | ||
₹ 3,484.91 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 118 | 430 | 9 | 1.92 | 800 | 20 | -15 to 100 | 8014748307590 | 767-1652 | ||
₹ 6,955.09 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 280 | 920 | 9 | 2.05 | 800 | 40 | -15 to 100 | 8014748307613 | 767-1661 | ||
₹ 238.49 | 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 35 | 135 | 2.5 | 1.17 | 110 | 2 | -25 to 100 | 8014748306388 | 767-1717 | ||
₹ 306.58 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 40 | 160 | 2.5 | 1.11 | 110 | 2 | -25 to 100 | 8014748307491 | 767-1725 | ||
₹ 327.89 | 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 55 | 200 | 2.5 | 1.18 | 110 | 2 | -25 to 100 | 8014748306289 | 767-1733 |