(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
- High-quality cable ties suitable for outdoor bundling.
[Use]
- For retaining and bundling wires and cables.
Part Number |
---|
SEL.UVV2.211R |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Band Diameter (mm) | Overall Length (mm) | Width (mm) | Thickness (mm) | Tensile Strength (N) | Minimum Binding Radius (mm) | Operating Temperature Range (°C) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 401.22 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) or more | 55 | 200 | 3.5 | 1.14 | 200 | 3 | -25 to 100 | 8014748306302 | 767-1750 |
Loading...
Color | Black | Specification environment | Outdoor Use | Note | REACH, EN62275 supported. |
---|
Please check the type/dimensions/specifications of the part SEL.UVV2.211R in the Cable tie " SELFIT" (Weatherproof Type) series.
Part Number |
---|
SEL.UVV2.154R |
SEL.UVV2.202R |
SEL.UVV2.203R |
SEL.UVV2.212R |
SEL.UVV2.214R |
SEL.UVV2.215R |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Band Diameter (mm) | Overall Length (mm) | Width (mm) | Thickness (mm) | Tensile Strength (N) | Minimum Binding Radius (mm) | Operating Temperature Range (°C) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,955.09 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 280 | 920 | 9 | 2.05 | 800 | 40 | -15 to 100 | 8014748307613 | 767-1661 | ||
₹ 140.01 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 24 | 100 | 2.5 | 1.08 | 110 | 2 | -25 to 100 | 8014748306371 | 767-1709 | ||
₹ 238.49 | 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 35 | 135 | 2.5 | 1.17 | 110 | 2 | -25 to 100 | 8014748306388 | 767-1717 | ||
₹ 542.47 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 80 | 280 | 3.5 | 1.26 | 200 | 3 | -25 to 100 | 8014748306319 | 767-1768 | ||
₹ 856.18 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 103 | 360 | 3.5 | 1.21 | 200 | 5 | -25 to 100 | 8014748307514 | 767-1776 | ||
₹ 469.18 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 65 | 225 | 3.5 | 1.08 | 200 | 3 | -25 to 100 | 8014748307507 | 767-1784 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy