(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Color Cable Tie " SELFIT"【100 Pieces Per Package】 (Part Number)

Color Cable Tie " SELFIT"
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      216₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- High-quality cable ties suitable mainly for indoor bundling.
- Use colors that correspond to the wire coatings to keep wire bundles inconspicuous.
- Use colors to sort cable types and make it easy to identify bundles at a glance.
[Use]
- For retaining and bundling wires and cables.

Part Number
SEL.14.202R
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Color Thickness
(mm)
Tensile Strength
(N)
Minimum Binding Radius
(mm)
Operating Temperature Range
(°C)
JAN Code Trusco Code

₹ 224.01

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 241002.5[Other] Yellow1.081102-15 – 858014748302908767-0508

Loading...

  1. 1

Basic Information

Specification environment For Indoor Use Note REACH supported

Please check the type/dimensions/specifications of the part SEL.14.202R in the Color Cable Tie " SELFIT" series.

Product variants

Part Number
SEL.10.425R
SEL.11.202R
SEL.11.210R
SEL.14.210R
SEL.14.223R
SEL.14.425R
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Color Thickness
(mm)
Tensile Strength
(N)
Minimum Binding Radius
(mm)
Operating Temperature Range
(°C)
JAN Code Trusco Code

₹ 979.27

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 762804.5[Other] Red1.452805-5 – 858014748302816767-0419

₹ 224.01

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 241002.5[Other] Blue1.081102-15 – 858014748302823767-0427

₹ 403.55

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 361403.5[Other] Blue1.182003-15 – 858014748302830767-0435

₹ 403.55

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 361403.5[Other] Yellow1.182003-15 – 858014748302915767-0516

₹ 678.71

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 512004.5[Other] Yellow1.372803-15 – 858014748302922767-0524

₹ 979.27

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 762804.5[Other] Yellow1.452805-5 – 858014748302939767-0532