(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Constant-Current Power Supply ELC Series for Dust and Water Type LED Equipment (Part Number)

Constant-Current Power Supply ELC Series for Dust and Water Type LED Equipment
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,392₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Constant current type and constant voltage type are unified in the same format.
· A wire drawing type with a form that is easy to mount, even in tight spaces such as on a signboard.
· IP66 standard (dustproof and drip-proof) compatible.
· (Electrical Appliance and Material Safety Law Annex table 8) compliant.
[Applications]
· Digital signage, sign lighting, LED lighting, street lights.

ELC Series: Constant Current Power Supply for Dust and Water Type, LED Equipment

Constant-Current Power Supply ELC Series for Dust and Water Type LED Equipment

Product picture and product identification

Features of ELC Series

• Splash proof (IP66)
Designed to meet IEC61000-3-2 Class C (Only ELC50, 90/ELV60, 90)
Constant Current or Constant Voltage Versions

Specifications

Series NameELC
ModelELC12-36-R35ELC12-18-R70ELC50-48-1R05ELC90-130-R70
Input Voltage Range90~265VAC90~305VAC
PFHC-Designed to meet IEC61000-3-2
Class C
Maximum Output Power12.6W12.6W50.4W91W
Output Current0.35A0.7A1.05A0.7A
Output Voltage6~36V3~18V6~48V50~130V
Operating Temperature-10~+60°C-25~+50°C
EMIDesigned to meet EN55015, EN55022-B, VCCI-B, CISPR 22-B, FCC-B
SafetyPSE
Dimension(WxHxD)36.5 x 27.2 x 104 mm45.5 x 40.2 x 228 mm

Outline Drawing

Constant-Current Power Supply ELC Series for Dust and Water Type LED Equipment

Outline drawing of ELC12

 
Constant-Current Power Supply ELC Series for Dust and Water Type LED Equipment

Outline drawing of ELC50

 
Constant-Current Power Supply ELC Series for Dust and Water Type LED Equipment

Outine drawing of ELC90

Part Number
ELC90-130-R70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Operating surrounding temperature
(°C)
Trusco Code Note

₹ 15,943.55

1 Piece(s) 5 Day(s) or more 91[AC-dedicated] AC90 to 305V[Other] DC50 to 130V0.740.222845.5-25 to +50470-7095Wire length: 300mm

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part ELC90-130-R70 in the Constant-Current Power Supply ELC Series for Dust and Water Type LED Equipment series.

Product variants

Part Number
ELC12-18-R70
ELC12-36-R35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Operating surrounding temperature
(°C)
Trusco Code Note

₹ 4,391.87

1 Piece(s) 5 Day(s) or more 12.6[AC-dedicated] AC90 to 265V[Other] DC3 to 18V0.727.210436.5-10 to +60470-7079Wire length: 150 mm

₹ 4,492.33

1 Piece(s) 5 Day(s) or more 12.6[AC-dedicated] AC90 to 265V[Other] DC6 to 36V0.3527.210436.5-10 to +60470-7087Wire length: 150 mm