(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Constant current type and constant voltage type are unified in the same format.
· A wire drawing type with a form that is easy to mount, even in tight spaces such as on a signboard.
· IP66 standard (dustproof and drip-proof) compatible.
· (Electrical Appliance and Material Safety Law Annex table 8) compliant.
[Applications]
· Digital signage, sign lighting, LED lighting, street lights.
Product picture and product identification
• Splash proof (IP66)
• Designed to meet IEC61000-3-2 Class C (Only ELC50, 90/ELV60, 90)
• Constant Current or Constant Voltage Versions
Series Name | ELC | |||
---|---|---|---|---|
Model | ELC12-36-R35 | ELC12-18-R70 | ELC50-48-1R05 | ELC90-130-R70 |
Input Voltage Range | 90~265VAC | 90~305VAC | ||
PFHC | - | Designed to meet IEC61000-3-2 Class C | ||
Maximum Output Power | 12.6W | 12.6W | 50.4W | 91W |
Output Current | 0.35A | 0.7A | 1.05A | 0.7A |
Output Voltage | 6~36V | 3~18V | 6~48V | 50~130V |
Operating Temperature | -10~+60°C | -25~+50°C | ||
EMI | Designed to meet EN55015, EN55022-B, VCCI-B, CISPR 22-B, FCC-B | |||
Safety | PSE | |||
Dimension(WxHxD) | 36.5 x 27.2 x 104 mm | 45.5 x 40.2 x 228 mm |
Outline drawing of ELC12
Outline drawing of ELC50
Outine drawing of ELC90
Part Number |
---|
ELC12-18-R70 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (W) | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Operating surrounding temperature (°C) | Trusco Code | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,391.87 | 1 Piece(s) | 5 Day(s) or more | 12.6 | [AC-dedicated] AC90 to 265V | [Other] DC3 to 18V | 0.7 | 27.2 | 104 | 36.5 | -10 to +60 | 470-7079 | Wire length: 150 mm |