(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Constant-Voltage Power Supply ELV Series for Dust and Water Prevention Type LED Equipment (Part Number)

Constant-Voltage Power Supply ELV Series for Dust and Water Prevention Type LED Equipment
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,492₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Constant current type and constant voltage type are unified in the same format.
· A wire drawing type with a form that is easy to mount, even in tight spaces such as on a signboard.
· IP66 standard (dustproof and drip-proof) compatible.
· PSE (Electrical Appliance and Material Safety Law Annex table 8) compliant.
[Applications]
· Digital signage, sign lighting, LED lighting, street lights.

Features

● Constant current type and constant voltage type are line up with the same shape.
● In a shape that makes it easy to mount even in a narrow space such as a signboard, it becomes wire drawing type.
● IP66 Standard (dustproof/drip-proof) compatible.
● PSE

Usage

● Digital Signage, Sign Lighting, LED Lighting, Street Lights.

Specification

● SPQ (piece):1
Part Number
ELV12-24-R50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Operating surrounding temperature
(°C)
Trusco Code Note

₹ 4,492.33

1 Piece(s) 5 Day(s) or more 12[AC-dedicated] AC90 to 265VDC24V0.05-0.527.210436.5-10 to +60470-7117Wire length: 150 mm

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part ELV12-24-R50 in the Constant-Voltage Power Supply ELV Series for Dust and Water Prevention Type LED Equipment series.

Product variants

Part Number
ELV12-12-1R0
ELV60-12-5R0
ELV60-24-2R5
ELV90-12-7R5
ELV90-24-3R8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Operating surrounding temperature
(°C)
Trusco Code Note

₹ 4,492.33

1 Piece(s) 5 Day(s) or more 12[AC-dedicated] AC90 to 265VDC12V0.1-1.027.210436.5-10 to +60470-7109Wire length: 150 mm

₹ 11,224.87

1 Piece(s) 5 Day(s) or more 60[AC-dedicated] AC90 to 305VDC12V0.2-5.040.222845.5-25 to +50470-7125Wire length: 300mm

₹ 11,325.33

1 Piece(s) 5 Day(s) or more 60[AC-dedicated] AC90 to 305VDC24V0.2-2.540.222845.5-25 to +50470-7133Wire length: 300mm

₹ 13,325.04

1 Piece(s) 5 Day(s) or more 90[AC-dedicated] AC90 to 305VDC12V0.2-7.540.222845.5-25 to +50470-7141Wire length: 300mm

₹ 13,325.04

1 Piece(s) 5 Day(s) or more 91.2[AC-dedicated] AC90 to 305VDC24V0.2-3.840.222845.5-25 to +50470-7150Wire length: 300mm