(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Failsafe Controller (Disconnection Detector, AC Dedicated)

Failsafe Controller (Disconnection Detector, AC Dedicated)
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Product TypeDisconnection detector (AC dedicated)Input Voltage(V)AC100/200
JAN Code4571216864442Trusco Code478-6645
Other specificationsOutput contacts: 1c 5 A/250 VAC, 5 A/30 VDC, accessory S-VCTF cord: 0.75 m2 × 4-core × 1.5 m—manufactured in an ISO9001 certified production plant. - -

PDF

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Product TypeDisconnection detector (AC dedicated)Input Voltage(V)AC100/200
JAN Code4571216864442Trusco Code478-6645
Other specificationsOutput contacts: 1c 5 A/250 VAC, 5 A/30 VDC, accessory S-VCTF cord: 0.75 m2 × 4-core × 1.5 m—manufactured in an ISO9001 certified production plant. - -

Loading...

Configured Specifications

Product TypeDisconnection detector (AC dedicated)Input Voltage(V)AC100/200
JAN Code4571216864442Trusco Code478-6645
Other specificationsOutput contacts: 1c 5 A/250 VAC, 5 A/30 VDC, accessory S-VCTF cord: 0.75 m2 × 4-core × 1.5 m—manufactured in an ISO9001 certified production plant. - -

Product Description

[Features]
· Use with 4-line mats or edge/tape switches keep the same output during power supply issues, switch circuit failures, or power failures as when the switch was flipped, keeping operations safe.
· Output contacts work up to 5A250VAC.
[Applications]
· A disconnection detector that works with 4-line mats, edge/tape switches, etc.

Failsafe Controller (Disconnection Detector, AC Dedicated)
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Product TypeDisconnection detector (AC dedicated)Input Voltage(V)AC100/200
JAN Code4571216864442Trusco Code478-6645
Other specificationsOutput contacts: 1c 5 A/250 VAC, 5 A/30 VDC, accessory S-VCTF cord: 0.75 m2 × 4-core × 1.5 m—manufactured in an ISO9001 certified production plant. - -

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Product TypeDisconnection detector (AC dedicated)Input Voltage(V)AC100/200
JAN Code4571216864442Trusco Code478-6645
Other specificationsOutput contacts: 1c 5 A/250 VAC, 5 A/30 VDC, accessory S-VCTF cord: 0.75 m2 × 4-core × 1.5 m—manufactured in an ISO9001 certified production plant. - -
Part Number
SC-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 37,794.25

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Type Disconnection detector (AC dedicated) Input Voltage(V) AC100/200 JAN Code 4571216864442
Trusco Code 478-6645 Other specifications Output contacts: 1c 5 A/250 VAC, 5 A/30 VDC, accessory S-VCTF cord: 0.75 m2 × 4-core × 1.5 m—manufactured in an ISO9001 certified production plant.

Please check the type/dimensions/specifications of the part SC-2 in the Failsafe Controller (Disconnection Detector, AC Dedicated) series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language