(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

New Model LED Unit (Terminal Block Type)

New Model LED Unit (Terminal Block Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,054₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A unit that fits large panel boards and is twice the size of conventional products is now available.

[Use]
● Please use for lighting purposes for panels such as power receiving and distributing panels, distribution boards, and control panels.
[Features]
● Long life. Lasts five times longer than conventional fluorescent lighting.
● Energy saving. Power consumption is about half that of conventional fluorescent lighting.
● ECO. A clean light that does not use mercury.
● Low heat generation. Does not become hot and is safe like fluorescent lighting.
● Low ultraviolet rays. Since it hardly emits ultraviolet rays, pests are not attracted into the board or to its surroundings, and their intrusion can be prevented.
● Shock resistant. Because no glass is used, they are safe from impacts that occur during transport or installation.
● Brighter. Achieves 1.5 times the brightness with 90% of the power consumption of our conventional product (FL20W equivalent product).
● Labor saving. Since the relay terminal block for the power supply line is integrated with the metal fitting, labor savings can be achieved with wiring.
● Long size. With a long size equivalent to a 20W straight tube fluorescent lamp, illuminates inside the board more brightly.
● The LED device used is made by Nichia Chemical Co., Ltd.
● Uses halogen-free type UL3385 electric wire.

Part Number
CLED-1009TB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 16,054.02

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Straight LED color White Input Voltage AC120V to AC240V
Illuminance(lx) 290 Protection Grade NA Dimension length(mm) 660
Dimension width(mm) 42 Dimension thickness(mm) 56 Switch position NA
Input Current(mA) 105 Power Consumption(W) 9 Ambient Operating Temperature(°C) -20 to +50
Total Luminous Flux(lm) 1200 Illumination angle 160° LED lifespan(Time) 40000

Please check the type/dimensions/specifications of the part CLED-1009TB in the New Model LED Unit (Terminal Block Type) series.

X
whatsapp-qr whatsapp-icon