(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

LED Unit (Long Leg Type)

LED Unit (Long Leg Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,522₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used in enclosures with deep dimensions for drainage. A type with a long door switch metal fitting has been added.

[Use]
● Please use for lighting purposes for panels such as power receiving and distributing panels, distribution boards, and control panels.
[Features]
● Since the leg of the door switch metal fitting is long, it can be used with enclosures having deep dimensions for drainage.
● Long life. Lasts five times longer than conventional fluorescent lighting.
● Energy saving. Power consumption is about half that of conventional fluorescent lighting.
● ECO. A clean light that does not use mercury.
● Low heat generation. Does not become hot and is safe like fluorescent lighting.
● Flexible. Since the position of the door switch can be adjusted forward and backward, it can be used with various drainage dimension depths.
● Low ultraviolet rays. Since it hardly emits ultraviolet rays, pests are not attracted into the board or to its surroundings, and their intrusion can be prevented.
● Shock resistant. Because no glass is used, they are safe from impacts that occur during transport or installation.
● The position of the door switch can be adjusted forward and backward. (Slide width: 30 mm) switch motion stroke: 12.05 mm
● The LED device used is made by Nichia Chemical Co., Ltd.

Part Number
CLED-1004UHL-L
CLED-1004UHL-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSwitch position

₹ 12,522.35

1 Piece(s) 15 Day(s) or more 10Left Side

₹ 12,522.35

1 Piece(s) 15 Day(s) or more 10Right Side

Loading...

  1. 1

Basic Information

Shape Straight LED color White Input Voltage AC120V to AC240V
Illuminance(lx) 150 Protection Grade NA Dimension length(mm) 415
Dimension width(mm) 214.8 Dimension thickness(mm) 125 Input Current(mA) 55
Power Consumption(W) 4.5 Ambient Operating Temperature(°C) -20 to +50 Total Luminous Flux(lm) 600
Illumination angle 160° LED lifespan(Time) 40000