(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

New Model LED Unit

New Model LED Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,377₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A long sized version of the popular CLED type unit is now available. Equivalent with an FL20W tube, illuminates inside the board more brightly.

[Use]
● Please use for lighting purposes for panels such as power receiving and distributing panels, distribution boards, and control panels.
[Features]
● Long life. Lasts five times longer than conventional fluorescent lighting.
● Energy saving. Power consumption is about half that of conventional fluorescent lighting.
● ECO. A clean light that does not use mercury.
● Low heat generation. Does not become hot and is safe like fluorescent lighting.
● Low ultraviolet rays. Since it hardly emits ultraviolet rays, pests are not attracted into the board or to its surroundings, and their intrusion can be prevented.
● Shock resistant. Because no glass is used, they are safe from impacts that occur during transport or installation.
● Long size. With a long size equivalent to a 20W straight tube fluorescent lamp, illuminates inside the board more brightly.
● The position of the door switch can be adjusted forward and backward. (Slide width: 30 mm) switch motion stroke: 12.05 mm
● The LED device used is made by Nichia Chemical Co., Ltd.
● Uses halogen-free type UL3385 electric wire.

New Model LED Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,377₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CLED-1009U-L
CLED-1009U-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSwitch position

₹ 22,377.07

1 Piece(s) 5 Day(s) or more Left Side

₹ 22,377.07

1 Piece(s) 5 Day(s) or more Right Side
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSwitch position

Loading...

  1. 1

Basic Information

Shape Straight LED color White Input Voltage AC120V to AC240V
Illuminance(lx) 290 Protection Grade NA Dimension length(mm) 720
Dimension width(mm) 184.8 Dimension thickness(mm) 95 Input Current(mA) 105
Power Consumption(W) 9 Ambient Operating Temperature(°C) -20 to +50 Total Luminous Flux(lm) 1200
Illumination angle 160° LED lifespan(Time) 40000
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language