(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

LED Unit CLED-1004U

LED Unit CLED-1004U
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,139₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A unit type in which a door switch and power supply terminal block are integrated with popular LED lighting.

[Use]
● Please use for lighting purposes for panels such as power receiving and distributing panels, distribution boards, and control panels.
[Features]
● Long life. Lasts five times longer than conventional fluorescent lighting.
● Energy saving. Power consumption is about half that of conventional fluorescent lighting.
● ECO. A clean light that does not use mercury.
● Low heat generation. Does not become hot and is safe like fluorescent lighting.
● Low ultraviolet rays. Since it hardly emits ultraviolet rays, pests are not attracted into the board or to its surroundings, and their intrusion can be prevented.
● Shock resistant. Because no glass is used, they are safe from impacts that occur during transport or installation.
● Compact. Featuring a simple design that is compact and lightweight and which can be easily installed to boards.
● Brighter. Realizes about 1.5 times the brightness of fluorescent lights (FL10W).
● The position of the door switch can be adjusted forward and backward. (Slide width: 30 mm) switch motion stroke: 12.05 mm
● The LED device used is made by Nichia Chemical Co., Ltd.
● Uses halogen-free type UL3385 electric wire.

Part Number
CLED-1004U-L
CLED-1004U-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSwitch position

₹ 12,138.87

1 Piece(s) 5 Day(s) or more 10Left Side

₹ 12,138.87

1 Piece(s) 5 Day(s) or more 10Right Side

Loading...

  1. 1

Basic Information

Shape Straight LED color White Input Voltage AC120V to AC240V
Illuminance(lx) 150 Protection Grade NA Dimension length(mm) 415
Dimension width(mm) 185 Dimension thickness(mm) 95 Input Current(mA) 55
Power Consumption(W) 4.5 Ambient Operating Temperature(°C) -20 to +50 Total Luminous Flux(lm) 600
Illumination angle 160° LED lifespan(Time) 40000