(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Unit (Terminal Block Type)

LED Unit (Terminal Block Type)
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A unit type in which a terminal block is integrated with popular LED lighting.

[Use]
● Please use for lighting purposes for panels such as power receiving and distributing panels, distribution boards, and control panels.
[Features]
● Long life. Lasts five times longer than conventional fluorescent lighting.
● Energy saving. Power consumption is about half that of conventional fluorescent lighting.
● ECO. A clean light that does not use mercury.
● Low heat generation. Does not become hot and is safe like fluorescent lighting.
● Low ultraviolet rays. Since it hardly emits ultraviolet rays, pests are not attracted into the board or to its surroundings, and their intrusion can be prevented.
● Shock resistant. Because no glass is used, they are safe from impacts that occur during transport or installation.
● Compact. Featuring a simple design that is compact and lightweight and which can be easily installed to boards.
● Brighter. Realizes about 1.5 times the brightness of fluorescent lights (FL10W).
● Labor saving. Since the relay terminal block for the power supply line is integrated with the metal fitting, labor savings can be achieved with wiring.
● The LED device used is made by Nichia Chemical Co., Ltd.
● Uses halogen-free type UL3385 electric wire.

LED Unit (Terminal Block Type)
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CLED-1004TB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 9,851.11

1 Piece(s) 5 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Shape Straight LED color White Input Voltage AC120V to AC240V
Illuminance(lx) 150 Protection Grade NA Dimension length(mm) 490
Dimension width(mm) 42 Dimension thickness(mm) 56 Switch position NA
Input Current(mA) 55 Power Consumption(W) 4.5 Ambient Operating Temperature(°C) -20 to +50
Total Luminous Flux(lm) 600 Illumination angle 160° LED lifespan(Time) 40000
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list