(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

LED Lighting

LED Lighting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,482₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The popular LED lighting has become brighter and more compact.
Achieves 1.5 times the brightness with 90% of the power consumption of conventional products.

[Use]
● Please use for lighting purposes for panels such as power receiving and distributing panels, distribution boards, and control panels.
[Features]
● Long life. Lasts five times longer than conventional fluorescent lighting.
● Energy saving. Power consumption is about half that of conventional fluorescent lighting.
● ECO. A clean light that does not use mercury.
● Low heat generation. Does not become hot and is safe like fluorescent lighting.
● Low ultraviolet rays. Since it hardly emits ultraviolet rays, pests are not attracted into the board or to its surroundings, and their intrusion can be prevented.
● Shock resistant. Because no glass is used, they are safe from impacts that occur during transport or installation.
● Compact. Featuring a simple design that is compact and lightweight and which can be easily installed to boards.
● Brighter. Realizes about 1.5 times the brightness of fluorescent lights (FL10W).
● The LED device used is made by Nichia Chemical Co., Ltd.
● Uses halogen-free type UL3385 electric wire.

Part Number
CLED-1004
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 6,482.16

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Shape Straight LED color White Input Voltage 100V to 240V AC
Illuminance(lx) 150 Protection Grade NA Dimension length(mm) 304
Dimension width(mm) 42 Dimension thickness(mm) 41 Switch position NA
Input Current(mA) 55 Power Consumption(W) 4.5 Ambient Operating Temperature(°C) -20 to +50
Total Luminous Flux(lm) 600 Illumination angle 160° LED lifespan(Time) 40000
Accessory Power lead AWG22, yellow 1m (UL3385 wire, halogen-free type)

Please check the type/dimensions/specifications of the part CLED-1004 in the LED Lighting series.