(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mat Switch

Mat Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      34,535₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Includes a highly reliable, long-life tape switch.
· Used with industrial robots and around NC manufacturing machinery to create no-entry areas, automatic doors, and anti-theft measures to keep people away from danger.
[Applications]
· Use to create safe no-entry areas around industrial robots.
· Perfect for anti-theft measures.

Part Number
OM-754
OM-7541
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThickness
(mm)
Color Surface pattern Material JAN Code Trusco Code

₹ 43,017.31

1 Piece(s) 5 Day(s) or more 14BlackBlock patternOil resistant rubber (NBR)4571216864404473-5994

₹ 34,535.47

1 Piece(s) 5 Day(s) or more 10GrayStrand rubberNon-oil resistant rubber (NR)4571216864411473-6001
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThickness
(mm)
Color Surface pattern Material JAN Code Trusco Code

Loading...

  1. 1

Basic Information

Type Mat Switch Dimensions (vertical × horizontal)(mm) 500x700 Rated Voltage(V) AC/DC28
Rated Current(A) 1 Operating load(N) Approximately 50 Protective Structure IP54 (equivalent product)
Other specifications Operating characteristics: momentary, contact: 1a, attached S-VCTF cord: 0.75 m2 × 4-core × 1.5 m—manufactured in an ISO9001-certified production plant. The contact life is ≈ 1 million cycles (relay 0.3 A/24 V load).
X
whatsapp-qr whatsapp-icon
Close

Comparison list