(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Waterproof Type Pin Terminal【100 Pieces Per Package】 (Part Number)

Waterproof Type Pin Terminal
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,991₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The waterproof cap shuts out water / moisture.
· Waterproof performance: IP57 rating. (IEC529)
[Applications]
· Allows for wire connections and relaying inside equipment by combining (coupling) male (M) and female (F) sides. For use in places requiring waterproof performance.

 
Part Number
PC4009-F-WP
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Detailed Shape F Size
(mm)
Conforming wire cross sectional area (stranded wire)
(mm2)
JAN Code Trusco Code

₹ 2,025.36

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 103.956.926.218-16RedFemale150.75-1.254989999256413276-1769

Loading...

  1. 1

Basic Information

Type Insertion Type Connector Shape Sleeve Insulation material Nylon
Number with packs(Piece) 100

Please check the type/dimensions/specifications of the part PC4009-F-WP in the Waterproof Type Pin Terminal series.

Product variants

Part Number
PC4009-M-WP
PC4020-F-WP
PC4020-M-WP
PC4020F-WP
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Insulation coating (color) Detailed Shape F Size
(mm)
Conforming wire cross sectional area (stranded wire)
(mm2)
JAN Code Trusco Code

₹ 2,522.44

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1047.427.718-16RedMale16.50.75-1.254989999256406276-1751

₹ 1,990.69

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10----------

₹ 2,416.62

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1047.427.714BlueMale16.524521989007805276-1777

₹ 1,990.69

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 103.956.926.214Transparent BlueFemale-24521989012151-