(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ It can be fixed at any place simply by peeling off the release paper on the sticker.
・ The ties can be tied both vertically and horizontally.
[Applications]
・ For binding electrical equipment such as switchboards.
Part Number |
---|
MB2A |
MB4A |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Width (mm) | Color | Used Zip tie width (mm) | Height (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,547.35 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 13 | 13 | - | 2.6 | 1.2 | 4944387300109 | 433-7352 | ||
₹ 1,809.87 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 28 | 28 | Translucent white | 5.5 | 1.6 | 4944387300604 | 433-7387 |
Loading...
Material | Nylon | Operating Environment | For indoor |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy