(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hakko Flux Pen

Hakko Flux Pen
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      758₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small capacity flux pen for easy pinpoint coating of objects.
· Felt pen type.
[Applications]
· For soldering and repair work.

 
Part Number
FS211-81
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 758.24

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Molten Solder Capacity 1.5ml Type Felt type JAN Code 4962615044304
Trusco Code 753-5147 Note Insulation resistance test (Ω): 1.0 x 10-12, chlorine content (wt%): 0.26
X
whatsapp-qr whatsapp-icon