(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FR-810 Replacement Nozzle

FR-810 Replacement Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,329₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy to remove without the use of tools.
[Applications]
· SMD reworking.

Features

●5 safety(1-high output, large capacity 2-Preset motion function 3-nozzle, one touch attachment/detachment 4-vacuum function 5-viewing with a vacuum indicator) realized leveling of SMD rework work.

Specification

●SPQ(piece):1
●Plug Shape: 2 Pole Grounding Type Plug
●Setting Temperature Range(°C): 50 to 600
●Air Volume(L/min): 5 to 115 
●Mode: Auto/Manual
●Compatible Station Equipment: FR810

Set Contents

●Body 
●Power Cord 
●Iron Holder 
●Nozzle
●FR(with pickup wire SS) 
●Heat Resistant Pad
Part Number
N51-01
N51-02
N51-03
N51-04
N51-05
N51-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimensions
(mm)
Part name JAN Code Trusco Code

₹ 2,328.55

1 Piece(s) 5 Day(s) or more Inner Diameter 2.5Nozzle4962615043543753-5155

₹ 2,328.55

1 Piece(s) 5 Day(s) or more Internal diameter 4Nozzle4962615043550753-5163

₹ 2,328.91

1 Piece(s) 5 Day(s) or more Internal diameter 5.5Nozzle4962615043567753-5171

₹ 2,328.55

1 Piece(s) 5 Day(s) or more Internal diameter 7Nozzle4962615043574753-5180

₹ 2,352.05

1 Piece(s) 6 Day(s) or more Internal diameter 3Nozzle (single bend)4962615043581753-5198

₹ 6,483.02

1 Piece(s) 5 Day(s) or more -Nozzle set4962615043598753-5201

Loading...

  1. 1
 

Basic Information

Applicable extractors FR-810
X
whatsapp-qr whatsapp-icon