(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The neat and easy way to store sensor amplifiers and terminal blocks. Makes construction and maintenance jobs considerably easier.
Oil-resistant and weatherproof. Use for a variety of applications. Models provided a terminal block and pressure-adjustment plug also available.
[Features]
- Opens and closes at a single touch. Secured with a single screw, saving time and effort to open and close.
- The hinged lid is attached to the main body, ensuring it will never fall off.
- The hinged design and IP67-grade protective structure stops water and dust from entering the interior.
- Transparent polyarylate lid with excellent chemical resistance. View the interior without opening the lid.
* Available with a transparent lid (in brown) or a beige-colored lid (made from PBT resin).
- Two types of lid are available: high-roof or low-roof. Select the lid height to suit your storage needs.
- Hole-punching location is pre-marked, saving you the trouble of doing the marking-off yourself and increasing work efficiency.
- Wide choice of models. Models with a terminal block, DIN rail, pressure-adjustment plug and hole are available.
[Box size]
- JB-WLQ100BJ series: Width 120mm x length 116mm x height 74mm
- JB-WLQ135BJ series: Width 135mm x length 151mm x height 82 (121)mm
- JB-WLQ220BJ series: Width 220mm x length 151mm x height 82 (121)mm
*Figures shown in brackets refer to high-roof lid models.
Part Number |
---|
JB-WLQ220HBJ-DV |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Lateral Dimension (mm) | Vertical Dimension (mm) | Height (mm) | Product Type | Pressure adjustment plug | Drilled hole type | Lid height | Lid color | Operating Temperature Range | Flame-Retardant Grade | Accessory | Intermediate plate (sold separately) compatible model number | φ21 blind cap (sold separately) compatible model number | φ28 blind cap (sold separately) compatible model number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,628.89 | 1 Piece(s) | 11 Day(s) or more | 10 | 220 | 151 | 121 | With DIN rail | Plug included | Without Hole | HIGH | Beige | -40 to +80°C | UL94V-0 | - | - | - | - |
Loading...
Type | Relay Box | Material | PBT resin (GF 30%) | Protection Grade | IP67 |
---|---|---|---|---|---|
Intermediate plate | Without Circuit Board | Usage location | Indoor | Representative Standard | UL |
Environmental characteristics | Oil resistance / weather resistance |
Please check the type/dimensions/specifications of the part JB-WLQ220HBJ-DV in the JOIBOX waterproof junction box, JB-WLQ series series.
Part Number |
---|
JB-WLQ100BJ-C-V |
JB-WLQ100BJ-C-V01 |
JB-WLQ100BJ-C-V02 |
JB-WLQ220HBJ-DV01 |
JB-WLQ220HBJ-DV02 |
JB-WLQ220HBJ-V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Lateral Dimension (mm) | Vertical Dimension (mm) | Height (mm) | Product Type | Pressure adjustment plug | Drilled hole type | Lid height | Lid color | Operating Temperature Range | Flame-Retardant Grade | Accessory | Intermediate plate (sold separately) compatible model number | φ21 blind cap (sold separately) compatible model number | φ28 blind cap (sold separately) compatible model number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,956.93 | 1 Piece(s) | 11 Day(s) or more | 10 | 120 | 116 | 74 | Configurable | Plug included | Without Hole | LOW | Transparency | -40 to +65°C | UL94V-0 (body) / UL94V-2 (lid) | M4 x 8 tapping screws (2 pcs.) | MB-WLQ100A | - | - | ||
₹ 4,171.45 | 1 Piece(s) | 11 Day(s) or more | 10 | 120 | 116 | 74 | Configurable | Plug included | Type 1 | LOW | Transparency | -40 to +65°C | UL94V-0 (body) / UL94V-2 (lid) | M4 x 8 tapping screws (2 pcs.) | MB-WLQ100A | JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB | - | ||
₹ 4,171.45 | 1 Piece(s) | 11 Day(s) or more | 10 | 120 | 116 | 74 | Configurable | Plug included | Type 2 | LOW | Transparency | -40 to +65°C | UL94V-0 (body) / UL94V-2 (lid) | M4 x 8 tapping screws (2 pcs.) | MB-WLQ100A | JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB | - | ||
₹ 6,203.71 | 1 Piece(s) | 11 Day(s) or more | 10 | 220 | 151 | 121 | With DIN rail | Plug included | Type 1 | HIGH | Beige | -40 to +80°C | UL94V-0 | - | - | JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB | - | ||
₹ 6,436.22 | 1 Piece(s) | 11 Day(s) or more | 10 | 220 | 151 | 121 | With DIN rail | Plug included | Type 2 | HIGH | Beige | -40 to +80°C | UL94V-0 | - | - | JB-BC16BJ/ JB-BC16EBJ/ LN-CTG16PB | JB-BC16BJ/ JB-BC16EBJ/ JB-AD2216BJ/ JB-AD2216EBJ/ LN-CTG22PB | ||
₹ 5,159.45 | 1 Piece(s) | 11 Day(s) or more | 10 | 220 | 151 | 121 | Configurable | Plug included | Without Hole | HIGH | Beige | -40 to +80°C | UL94V-0 | M4 x 8 tapping screws (2 pcs.) | MB-WLQ220A | - | - |