(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Special Frame M6 Series Duct Frame AFD-3090B

Special Frame M6 Series Duct Frame AFD-3090B
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2600.1mm

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

The Special Frame has been developed for specific applications, such as ducts, conveyors, oil pans, shelves, and hinges, etc. A frame that is designed to be used with some additional adjustments to be made, such as flat bar and equilateral angle adjustments, etc., before using.

Special Frame M6 Series Duct Frame AFD-3090B
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2600.1mm

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
AFD-3090B-6-[15-3000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)

-

1 Piece(s) 14 Day(s) or more 1015 ~ 3000
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
  1. 1

Basic Information

Width(mm) 90 Height(mm) 30 Overall Length(mm) 15 to 3000
Material Aluminum (A6063S-T5) Color Silver Surface Treatment Anodized Aluminum
Surface Treatment (Painting) Clear Electrodeposition Coating
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list