(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Spring Type Connector, Mismatch Prevention 721 Series, 5 mm Pitch, Female, Grade 2

Spring Type Connector, Mismatch Prevention 721 Series, 5 mm Pitch, Female, Grade 2

Male side can be connected to 721-600 series connectors with the female side of a spring-type connector with lock mechanism. Corresponding circuit board can be connected to 721-100 series.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
721-2103/037-000
721-2105/026-000
721-2109/026-000
Part NumberVolume DiscountDays to ShipRoHSConnector series initials Number Of Pins Product Type Supported accessories
15 Day(s) or more 10M·N·O3With locking deviceMarking accessories/operating tools/direct printing/insulation stop/test plug adapter/test pin/strain relief plate
16 Day(s) or more 10M·N·O5No locking deviceMarking accessories/operating tools/direct printing/insulation stop/test plug adapter/test pin/strain relief plate
16 Day(s) or more 10M·N·O9No locking deviceMarking accessories/operating tools/direct printing/insulation stop/test plug adapter/test pin/strain relief plate

Loading...

  1. 1

Basic Information

Connector Shape Square shape M·N·O MCS-MIDI Applicable pin/contact Female (socket)
Application Cable Connection Allowable Current(A) 16 Allowable Voltage(V) 320
Wire connection method Screwless Connection direction Straight Representative Standard UL / CUL / CSA
Color Light Gray Pin pitch(mm) 5 Conforming Wire Single wire / flexible stranded wire / flexible stranded wire (with insulation color ferrule) / flexible stranded wire (no insulation color ferrule)
Single wire conforming cross-section(mm2) 0.2 to 2.5 Flexible stranded wire Conforming cross-sectional area(mm2) 0.2 to 2.5 Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.5
Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 2.5 Wire conforming size(AWG) 24 to 12 Maximum Outer Diameter of Coat(mm) 4.2
Insulation materials Nylon 6.6 Flame-Retardant Grade UL94/V0 Contact materials Copper Alloy
Contact surface treatment Tin Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)