(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Male and Female Side Spring Type Connector of 231 Series and with 7.5 mm Pitch Can Connect to 731-600 Series Connectors, and Corresponding Circuit Board Can Connect to 231-200 Series/800 Series Connectors.

Male and Female Side Spring Type Connector of 231 Series and with 7.5 mm Pitch Can Connect to 731-600 Series Connectors, and Corresponding Circuit Board Can Connect to 231-200 Series/800 Series Connectors.

The male side can be connected to 731-600 series connectors with the female side of a spring-type connector, and the corresponding circuit board can be connected to 7.5 mm-pitch 231-200 series/800 series connectors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
231-202/026-000
231-203/026-000
231-204/026-000
Part NumberVolume DiscountDays to ShipRoHSConnector series initials Number Of Pins Supported accessories
16 Day(s) or more 10M·N·O2Marking accessories/operating tools/direct printing/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate
16 Day(s) or more 10M·N·O3Marking accessories/operating tools/direct printing/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate
16 Day(s) or more 10M·N·O4Marking accessories/operating tools/direct printing/insulation stop/test plug adapter/test plug/screw/strain relief housing/strain relief plate

Loading...

  1. 1

Basic Information

Connector Shape Square shape M·N·O MCS-MIDI Classic Applicable pin/contact Female (socket)
Application Cable Connection Allowable Current(A) 16 Allowable Voltage(V) 630
Wire connection method Screwless Connection direction Straight Representative Standard UL / CUL / CSA
Color Gray Pin pitch(mm) 7.5 Conforming Wire Single wire / stranded wire / stranded wire (with insulation color ferrule) / stranded wire (no insulation color ferrule)
Single wire conforming cross-section(mm2) 0.08 to 2.5 Cross-sectional area matching with strand wire(mm2) 0.08 to 2.5 Cross-sectional area (insulated ferrule with color) matching with strand wire(mm2) 0.25 to 1.5
Cross-sectional area (insulated ferrule without color) matching with strand wire(mm2) 0.25 to 2.5 Wire conforming size(AWG) 28 to 12 Insulation materials Nylon 6.6
Flame-Retardant Grade UL94/V0 Contact materials Copper Alloy Contact surface treatment Tin Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)