(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

Terminal Block for Relaying - Insertion Type Jumper (insulated) - for 870 Series

Terminal Block for Relaying - Insertion Type Jumper (insulated) - for 870 Series

A jumper for 870 series relay terminal blocks. Different types are available, including those with different number of poles or for skipping. Select the most appropriate type to match the intended application.

PDF

Part Number

Configured Part Number is shown.

870-434

 
Part Number
870-434
Part NumberVolume DiscountDays to ShipRoHS
20 Day(s) or more 10

Loading...

  1. 1

Basic Information

Conforming series 869, 870 Product name Comb-Shaped Jumper (Insulating) Color Light Gray
Description 2-pole (1 → 4) Dimensions W19xD2.5mm Rated Current(A) 18

Please check the type/dimensions/specifications of the part 870-434 in the Terminal Block for Relaying - Insertion Type Jumper (insulated) - for 870 Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)