(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Terminal Block for Relaying - Insertion Type Jumper (insulated) - for 264 Series

Terminal Block for Relaying - Insertion Type Jumper (insulated) - for 264 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      64₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A jumper for 264 series relay terminal blocks. Different types are available, including those with different number of poles or for skipping. Select the most appropriate type to match the intended application.

 
Part Number
264-402
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 64.29

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Conforming series 264 Product name Comb-Shaped Jumper (Insulating) Color Gray
Description 2-Pole Dimensions W10xD3mm Rated Current(A) 16
Other specifications Compatible Wire: 1.5 mm2 / AWG16 Note The compatible wire diameter is reduced when a jumper is mounted.

Please check the type/dimensions/specifications of the part 264-402 in the Terminal Block for Relaying - Insertion Type Jumper (insulated) - for 264 Series series.

X
whatsapp-qr whatsapp-icon