(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Terminal Block for Relaying - Comb Type Jumper (Insulation) - for 281/781 Series

Terminal Block for Relaying - Comb Type Jumper (Insulation) - for 281/781 Series
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Conforming series260Product nameComb-Shaped Jumper (Insulating)
ColorGrayDescription2-Pole
DimensionsH10xW8xD4mmRated Current(A)10
Other specificationsRated Wire Cross Section: 1 mm2 / AWG16RoHS10

PDF

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Conforming series260Product nameComb-Shaped Jumper (Insulating)
ColorGrayDescription2-Pole
DimensionsH10xW8xD4mmRated Current(A)10
Other specificationsRated Wire Cross Section: 1 mm2 / AWG16RoHS10

Loading...

Configured Specifications

Conforming series260Product nameComb-Shaped Jumper (Insulating)
ColorGrayDescription2-Pole
DimensionsH10xW8xD4mmRated Current(A)10
Other specificationsRated Wire Cross Section: 1 mm2 / AWG16RoHS10

Product Description

A jumper for 281/781 series relay terminal blocks. Different types are available, including those with different number of poles or for skipping. Select the most appropriate type to match the intended application.

Terminal Block for Relaying - Comb Type Jumper (Insulation) - for 281/781 Series
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Conforming series260Product nameComb-Shaped Jumper (Insulating)
ColorGrayDescription2-Pole
DimensionsH10xW8xD4mmRated Current(A)10
Other specificationsRated Wire Cross Section: 1 mm2 / AWG16RoHS10

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Conforming series260Product nameComb-Shaped Jumper (Insulating)
ColorGrayDescription2-Pole
DimensionsH10xW8xD4mmRated Current(A)10
Other specificationsRated Wire Cross Section: 1 mm2 / AWG16RoHS10
Part Number
260-402
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 102.86

5 Piece(s) 5 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Conforming series 260 Product name Comb-Shaped Jumper (Insulating) Color Gray
Description 2-Pole Dimensions H10xW8xD4mm Rated Current(A) 10
Other specifications Rated Wire Cross Section: 1 mm2 / AWG16

Please check the type/dimensions/specifications of the part 260-402 in the Terminal Block for Relaying - Comb Type Jumper (Insulation) - for 281/781 Series series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list