(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Terminal Block for Relaying - Insertion Type Jumper (insulated) - for 2004 Series

Terminal Block for Relaying - Insertion Type Jumper (insulated) - for 2004 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      157₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A jumper for 2004 series relay terminal blocks. Different types are available, including those with different number of poles or for skipping. Select the most appropriate type to match the intended application.

Details for Relay Terminal Block Plug-In Jumper (Insulation) 2004 Series

Relay Terminal Block Plug-In Jumper (Insulation) 2004 Series product image

Relay Terminal Block Plug-In Jumper (Insulation) 2004 Series product image

Relay Terminal Block Plug-In Jumper (Insulation) 2004 Series specifications

  • Comb jumper / insulation / 1 to 3
  • Rated Voltage (III/3): 800 V
  • Rated Current: 32 A
  • Rated Current (Ex e II): 30 A
  • Width: 16.5 mm/0.65 inch
  • Height: 19 mm/0.748 inch
  • Depth: 4.1 mm/0.161 inch
  • Color: Light gray
  • Fire load: 0.01MJ
  • Weight: 1.761 g
  • Packing type: BOX
  • Product family: TOPJOB S
  • Key product features: Jumper
  • Included product functions: Push-in type jumper bar
  • Product type: Accessory
Part Number
2004-433
2004-436
2004-437
2004-438
2004-439
2004-440
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConforming series Color Description Dimensions

₹ 157.14

10 Piece(s) 6 Day(s) or more 102002, 2004Light Gray2-pole (1 → 3)H18.9xW4.1xD16.54mm

₹ 319.04

1 Piece(s) 6 Day(s) or more 102004Light gray2 positions (1→6)H19xW35.2xD4.1mm

₹ 360.43

1 Piece(s) 6 Day(s) or more 102004Light gray2 positions (1→7)H19xW41.4xD4.1mm

₹ 401.81

1 Piece(s) 6 Day(s) or more 102004Light gray2 positions (1→8)H19xW47.6xD4.1mm

₹ 445.96

1 Piece(s) 6 Day(s) or more 102004Light gray2 positions (1→9)H19xW53.9xD4.1mm

₹ 451.48

1 Piece(s) 6 Day(s) or more 102004Light gray2 positions (1→10)H19xW60.1xD4.1mm
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConforming series Color Description Dimensions

Loading...

  1. 1

Basic Information

Product name Insertion Type Jumper (Insulating) Rated Current(A) 32
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list